The PolarFire FPGA and PolarFire SoC families already deliver the industry’s best thermal and power efficiency in the mid-range segment. Optimized for deploying systems with high-compute performance in small form factors, the families have reduced the size and weight of power-constrained systems in applications including industrial imaging, robotics, AI-enabled medical systems and smart defense and aerospace systems.
The PolarFire 2 FPGA family will go even further up the performance and power efficiency curve and add new RISC-V-based high-performance compute elements, adding 15× more compute capability to our roadmap.
The PolarFire 2 FPGA family also includes a design tool set that takes a new approach to system development, unlocking the full potential of these FPGAs and SoC FPGAs by eliminating the need for smart algorithm developers to understand the intricacies of the underlying FPGA hardware.